3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm

<p>3480 energy chain series</p>
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
3480.050.125.0 technical drawing
igus-icon-lupe
1 fra 4
<p>3480 energy chain series</p>
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
45 mm
Maks. diameter på kabel
Maks. diameter på kabel
42 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
50 mm
Bøjningsradius [R]
Bøjningsradius [R]
125 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
112,35 EUR
7,49 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 3480.050.125.0112,35 EUR
3480 energy chain series | Can be opened along the inner radius from both sides (left and right), fully enclosed | Inner height: 45mm