e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm

Energy tube R6.29
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
R6.29.090.055.0 technical drawing
igus-icon-lupe
1 fra 4
Energy tube R6.29
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
90 mm
Bend radius [R]
Bend radius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
Pris på anmodning
plus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R6.29.090.055.0Pris på anmodning
e-tube R6.29 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 28 mm
Er du i tvivl om, hvorvidt det passer?