e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm

Energy tube R6.40
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
R6.40.062.075.0 technical drawing
igus-icon-lupe
1 fra 4
Energy tube R6.40
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
36 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
62 mm
Bend radius [R]
Bend radius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
137,88 EUR
3,83 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R6.40.062.075.0137,88 EUR
e-tube R6.40 | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 40 mm