Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

<p>E4.21 series</p>
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
E4.21.030.038.0 technical drawing
igus-icon-lupe
1 fra 5
<p>E4.21 series</p>
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
38 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
49,17 EUR
1,49 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E4.21.030.038.049,17 EUR
Energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm