E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm

<p>E4.28 series</p>
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
E4.28.040.055.0 technical drawing
igus-icon-lupe
1 fra 5
<p>E4.28 series</p>
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
28 mm
Maks. diameter på kabel
Maks. diameter på kabel
25 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
40 mm
Bøjningsradius [R]
Bøjningsradius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
54,78 EUR
2,49 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.28.040.055.054,78 EUR
E4.28 energy chain series | Crossbars every link: can be opened along the inner and outer radius | Inner height: 28mm