Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>E4.1 system, E4.56 series</p>
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
E4.56.05.100.0 technical drawing
igus-icon-lupe
play iconE4.56.05.100.0 video
igus-icon-lupe
1 fra 6
<p>E4.1 system, E4.56 series</p>
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
56 mm
Maks. diameter på kabel
Maks. diameter på kabel
50 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
50 mm
Bøjningsradius [R]
Bøjningsradius [R]
100 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
115,72 EUR
10,52 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 48 - 72 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E4.56.05.100.0115,72 EUR
Energy chain E4.56 series | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm