Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm

<p>E4.80 series<br></p>
igus-icon-lupe
E4.80.05.150.0 technical drawing
igus-icon-lupe
E4.80.05.150.0 technical drawing
igus-icon-lupe
E4.80.05.150.0 technical drawing
igus-icon-lupe
E4.80.05.150.0 technical drawing
igus-icon-lupe
play iconE4.80.05.150.0 video
igus-icon-lupe
1 fra 6
<p>E4.80 series<br></p>
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
183,40 EUR
18,34 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.80.05.150.0183,40 EUR
Energy chain E4.80 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm