Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm

<p>H4.32 series</p>
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
H4.32.05.063.0 technical drawing
igus-icon-lupe
1 fra 5
<p>H4.32 series</p>
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
56,88 EUR
3,16 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : H4.32.05.063.056,88 EUR
Energy chain H4.32 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 32mm