Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm

H4.80 series
igus-icon-lupe
H4.80.05.150.0 technical drawing
igus-icon-lupe
H4.80.05.150.0 technical drawing
igus-icon-lupe
H4.80.05.150.0 technical drawing
igus-icon-lupe
play iconH4.80.05.150.0 video
igus-icon-lupe
1 fra 5
H4.80 series
Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
178,40 EUR
17,84 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : H4.80.05.150.0178,40 EUR
Energy chain H4.80 series | With crossbars every 2nd link: openable along the inner and outer radius | Inner height: 80mm