Series 1640 | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm

<p>e-chain 1640<br></p>
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
1640.05.200.0 technical drawing
igus-icon-lupe
1 fra 4
<p>e-chain 1640<br></p>
Series 1640 | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Series 1640 | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
Series 1640 | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
112 mm
Max. cable diameter
Max. cable diameter
100 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
200 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
159,11 EUR
22,73 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 1640.05.200.0159,11 EUR
Series 1640 | Crossbars every link: openable along the inner and outer radius | Inner height: 112mm