igusigus-icon-cart(0)

Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm

<p>800 series</p>
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
800.20.325.0 technical drawing
igus-icon-lupe
play icon800.20.325.0 video
igus-icon-lupe
1 of 6
<p>800 series</p>
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
Energy chain 800 series | Crossbars every link: openable along the inner and outer radius | Inner height: 200mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
200 mm
Max. cable diameter
Max. cable diameter
184 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
200 mm
Bend radius [R]
Bend radius [R]
325 mm
Hvad kan vi gøre bedre for dig? Giv os din feedback.

Om igus®

Services

Kontakt

Vores betalingsmetoder

  • Køb på konto

    Følg os

    • LinkedIn

    Bliv opdateret og tilmeld dig igus® Nyhedsbrev her.

    igus-icon-globeSprog:Dansk|Land:Danmark

    Termerne "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" og "yes" er juridisk beskyttede varemærker tilhørende igus® GmbH/Köln i Tyskland og visse andre lande hvor gældende. Dette er en ikke-udtømmende liste over varemærker (f.eks. afventende varemærkeansøgninger eller registrerede varemærker) tilhørende igus GmbH eller tilknyttede selskaber for igus i Tyskland, Den Europæiske Union, USA og/eller andre lande eller jurisdiktioner.

    igus® understreger at vi ikke forhandler nogen produkter fra firmaerne Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber og alle andre producenter af drev der er nævnt på dette website. De af igus® tilbudte produkter er produceret af igus® GmbH