Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm

<p>R4.28 series<br></p>
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
R4.28.050.075.0 technical drawing
igus-icon-lupe
1 of 5
<p>R4.28 series<br></p>
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
Energy tube R4.28 series | Completely closed: openable from one side along the outer radius | Inner height: 28mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm