Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm

<p>R4.32 series<br></p>
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
R4.32.05.125.0 technical drawing
igus-icon-lupe
1 fra 5
<p>R4.32 series<br></p>
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
77,58 EUR
4,31 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R4.32.05.125.077,58 EUR
Energy tube R4.32 series | Completely closed: openable from one side along the outer radius | Inner height: 32mm