Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm

<p>R4.42 series<br></p>
igus-icon-lupe
R4.42.05.125.0 technical drawing
igus-icon-lupe
R4.42.05.125.0 technical drawing
igus-icon-lupe
R4.42.05.125.0 technical drawing
igus-icon-lupe
R4.42.05.125.0 technical drawing
igus-icon-lupe
1 fra 5
<p>R4.42 series<br></p>
Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm
Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm
Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm
Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
115,95 EUR
7,73 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R4.42.05.125.0115,95 EUR
Energy tube R4.42 series | Completely closed: openable from one side along the outer radius | Inner height: 42mm