Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm

Energy tube R4.80
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
R4.80.10.200.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube R4.80
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
200 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
232,70 EUR
23,27 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R4.80.10.200.0232,70 EUR
Energy tube R4.80 series | Completely closed: openable from one side along the outer radius | Inner height: 80mm