Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm

Energy tube R1608
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1608.20.250.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube R1608
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
108 mm
Maks. diameter på kabel
Maks. diameter på kabel
100 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
200 mm
Bøjningsradius [R]
Bøjningsradius [R]
250 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
264,95 EUR
37,85 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 1608.20.250.0264,95 EUR
Energy tube R1608 | Completely closed, openable on one side along the outer radius | Inner height: 80mm