Energy tube RX48 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 62mm

Energy tube RX48 series
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
RX48.120.120.0 technical drawing
igus-icon-lupe
1 fra 4
Energy tube RX48 series
Energy tube RX48 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 62mm
Energy tube RX48 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 62mm
Energy tube RX48 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
120 mm
Bend radius [R]
Bend radius [R]
120 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
147,00 EUR
7,00 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : RX48.120.120.0147,00 EUR
Energy tube RX48 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 62mm