Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm

Energy tube RX56 series
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
RX56.140.140.0 technical drawing
igus-icon-lupe
1 fra 4
Energy tube RX56 series
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
73 mm
Max. cable diameter
Max. cable diameter
48 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
140 mm
Bend radius [R]
Bend radius [R]
140 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
167,76 EUR
9,32 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : RX56.140.140.0167,76 EUR
Energy tube RX56 series | Extremely swarf-resistant, openable along the outer radius | Inner height: 73mm