Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm

<p>E4.38L energy chain series</p>
igus-icon-lupe
E4.38L.050.063.0 technical drawing
igus-icon-lupe
E4.38L.050.063.0 technical drawing
igus-icon-lupe
E4.38L.050.063.0 technical drawing
igus-icon-lupe
E4.38L.050.063.0 technical drawing
igus-icon-lupe
play iconE4.38L.050.063.0 video
igus-icon-lupe
1 fra 6
<p>E4.38L energy chain series</p>
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
38 mm
Maks. diameter på kabel
Maks. diameter på kabel
34 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
50 mm
Bøjningsradius [R]
Bøjningsradius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
59,76 EUR
3,32 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 48 - 72 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E4.38L.050.063.059,76 EUR
Energy chain series E4.38L | Crossbars every link: can be opened along the inner and outer radius | Inner height: 38mm