Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm

<p>Series E4.38L</p>
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
R4.38L.050.350.0 technical drawing
igus-icon-lupe
play iconR4.38L.050.350.0 video
igus-icon-lupe
1 fra 6
<p>Series E4.38L</p>
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
38 mm
Max. cable diameter
Max. cable diameter
34 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
350 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
65,52 EUR
3,64 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : R4.38L.050.350.065,52 EUR
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mm