ESD energy chain E4.32 series | Openable along the inner and outer radius | Inner height: 32mm

E4.32.05.063.0.ESD product image
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
E4.32.05.063.0.ESD technical drawing
igus-icon-lupe
1 fra 3
E4.32.05.063.0.ESD product image
E4.32.05.063.0.ESD technical drawing
E4.32.05.063.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
155,88 EUR
8,66 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.32.05.063.0.ESD155,88 EUR
ESD energy chain E4.32 series | Openable along the inner and outer radius | Inner height: 32mm