ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm

E4.21.030.048.0.ESD product image
igus-icon-lupe
E4.21.030.048.0.ESD technical drawing
igus-icon-lupe
E4.21.030.048.0.ESD technical drawing
igus-icon-lupe
1 fra 3
E4.21.030.048.0.ESD product image
E4.21.030.048.0.ESD technical drawing
E4.21.030.048.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
48 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
122,76 EUR
3,72 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.21.030.048.0.ESD122,76 EUR
ESD energy chain E4.21 series | Openable along the inner and outer radius | Inner height: 21mm