ESD energy chain E4.28 series | Openable along the inner and outer radius | Inner height: 28mm

E4.28.040.055.0.ESD product image
igus-icon-lupe
E4.28.040.055.0.ESD technical drawing
igus-icon-lupe
E4.28.040.055.0.ESD technical drawing
igus-icon-lupe
1 fra 3
E4.28.040.055.0.ESD product image
E4.28.040.055.0.ESD technical drawing
E4.28.040.055.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
28 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
131,34 EUR
5,97 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.28.040.055.0.ESD131,34 EUR
ESD energy chain E4.28 series | Openable along the inner and outer radius | Inner height: 28mm