ESD energy chain E4.56 series | Openable along the inner and outer radius | Inner height: 56mm

<p>Energy chain E4.56 ESD series<br></p>
igus-icon-lupe
E4.56.07.135.0.ESD technical drawing
igus-icon-lupe
E4.56.07.135.0.ESD technical drawing
igus-icon-lupe
1 fra 3
<p>Energy chain E4.56 ESD series<br></p>
E4.56.07.135.0.ESD technical drawing
E4.56.07.135.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
135 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
286,77 EUR
26,07 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E4.56.07.135.0.ESD286,77 EUR
ESD energy chain E4.56 series | Openable along the inner and outer radius | Inner height: 56mm