ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm

zipper ESD energy chain 07
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
07.10.018.0.ESD technical drawing
igus-icon-lupe
1 of 4
zipper ESD energy chain 07
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
18 mm