ESD energy chain 09 series | zip-open along the outer radius | inner height: 15mm

zipper ESD energy chain 09
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
09.16.038.0.ESD technical drawing
igus-icon-lupe
1 of 4
zipper ESD energy chain 09
ESD energy chain 09 series | zip-open along the outer radius | inner height: 15mm
ESD energy chain 09 series | zip-open along the outer radius | inner height: 15mm
ESD energy chain 09 series | zip-open along the outer radius | inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
12.5 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
38 mm