ESD energy chain 1500 series | Openable along the outer radius | Inner height: 21mm

1500.015.038.0.ESD product image
igus-icon-lupe
1500.015.038.0.ESD technical drawing
igus-icon-lupe
1500.015.038.0.ESD technical drawing
igus-icon-lupe
1 of 3
1500.015.038.0.ESD product image
1500.015.038.0.ESD technical drawing
1500.015.038.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
38 mm