ESD energy chain 2500 series | Openable along the outer radius | Inner height: 25mm

2500.02.055.0.ESD product image
igus-icon-lupe
2500.02.055.0.ESD technical drawing
igus-icon-lupe
1 of 2
2500.02.055.0.ESD product image
2500.02.055.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
55 mm