ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

14240.05.150.0.ESD product image
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
1 fra 3
14240.05.150.0.ESD product image
14240.05.150.0.ESD technical drawing
14240.05.150.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
56 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
201,63 EUR
18,33 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 14240.05.150.0.ESD201,63 EUR
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm