ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm

15050.07.150.0.ESD product image
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
1 fra 3
15050.07.150.0.ESD product image
15050.07.150.0.ESD technical drawing
15050.07.150.0.ESD technical drawing
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
349,69 EUR
31,79 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 15050.07.150.0.ESD349,69 EUR
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm