Series E61.29 | Openable along the inner and outer radius, from both sides | Inner height: 29mm

<p>e-chain E61.29<br></p>
igus-icon-lupe
E61.29.060.055.0 technical drawing
igus-icon-lupe
E61.29.060.055.0 technical drawing
igus-icon-lupe
E61.29.060.055.0 technical drawing
igus-icon-lupe
1 fra 4
<p>e-chain E61.29<br></p>
Series E61.29  | Openable along the inner and outer radius, from both sides | Inner height: 29mm
Series E61.29  | Openable along the inner and outer radius, from both sides | Inner height: 29mm
Series E61.29  | Openable along the inner and outer radius, from both sides | Inner height: 29mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
29 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
60 mm
Bend radius [R]
Bend radius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
69,00 EUR
1,50 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E61.29.060.055.069,00 EUR
Series E61.29 | Openable along the inner and outer radius, from both sides | Inner height: 29mm