Series E61.52 | Openable along the inner and outer radius, from both sides | Inner height: 52mm

<p>e-chain E61.52<br></p>
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
E61.52.040.075.0 technical drawing
igus-icon-lupe
1 fra 4
<p>e-chain E61.52<br></p>
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
Series E61.52  | Openable along the inner and outer radius, from both sides | Inner height: 52mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
52 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
109,48 EUR
3,22 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E61.52.040.075.0109,48 EUR
Series E61.52 | Openable along the inner and outer radius, from both sides | Inner height: 52mm