iglidur® Q2, sleeve bearing, mm - Q2SM

The durable heavy duty bearing

iglidur® Q2, sleeve bearing, mm - Q2SM
iglidur® Q2, sleeve bearing, mm - Q2SM drawing
1 from 2
iglidur® Q2, sleeve bearing, mm - Q2SM
iglidur® Q2, sleeve bearing, mm - Q2SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: Q2SM-0304-03
  • Material: iglidur® Q2
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Suitable for high speeds
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)

iglidur® Q2 | The durable high-load material

iglidur® Q2 stands for high load-bearing capacity and good abrasion resistance under high loads. The price-performance ratio is outstanding. Solid lubricants reduce the coefficient of friction and support the wear resistance, which has been significantly improved compared to other iglidur® materials, especially for highly stressed pivoting applications.

Typical application areas

  • Agricultural engineering
  • Construction machinery
  • Mechanical engineering

When do I use it?

  • When high dynamic loads occur
  • When, in addition to high loads, shocks, impacts and dirt occur
  • For highly stressed pivoting applications

When do I not use it?

  • If only static loads occur
  • If high pv value with high speeds occur
  • If a low-cost all-rounder material is required
  • If soft shafts are used
Unsure if it fits?

Consulting

I look forward to answering your questions

Henrik Borch
Henrik Borch

igus-icon-phone+45 86 60 33 73

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm