1 fra 2
igus-icon-lupe
igus-three-dimensional-model
- Varenummer: ECO-GFM-0810-09
- Materiale: iglidur® ECO-G
- Form: Flangelejer
- Dimensioner:
- d1 8 mm
- d2 10 mm
- d3 15 mm
- b1 9 mm
- b2 1 mm
- Flere iglidur® ECO-G dele
- Fremstillingsmetode: Sprøjtestøbning
- Levetid:
- Excellent coefficient of friction
- Resistant to edge pressure
- Resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Mould-resistant according to DIN EN ISO 846
- Fogging behaviour according to DIN 75201-B
MATERIALS.ECO-G_DESCRIPTION
Er du i tvivl om, hvorvidt det passer?