iglidur® Z, thrust washer, mm - ZTM

Extremely long service life under extreme conditions

iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
1 fra 2
iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Varenummer: ZTM-1430-015
  • Materiale: iglidur® Z
  • igus-icon-info
    Dele fremstillet af materialet iglidur® Z er underlagt eksportrestriktioner. Den relevante formular vil blive sendt til dig, så snart vi har modtaget din bestilling.
  • Formular: Køb trykskiver
  • Dimensioner:
    • d1 14 mm
    • d2 30 mm
    • d4 25 mm
    • d5 2 mm
    • s 1.5 mm
    • h 1 mm
  • Juster målene
  • Fremstillingsmetode: Sprøjtestøbning
  • Levetid:
Materialeegenskaber:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
 
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication- and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglidur® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250 °C.
 
Typical application areas
 
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For continuous temperatures up to +250 °C long-term or +310 °C short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in conjunction with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Er du i tvivl om, hvorvidt det passer?