Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Linear carriage drylin® T

Dimensionally identical to standard commercial linear carriages with recirculating ball bearing guides

Performance

drylin® T linear carriage with automatic clearance adjustment
  • 50% longer service life through iglidur J200 slider
  • Robust captive bearing system
  • Adjustable bearing clearance
Buy performance linear carriage

Standard linear carriage

drylin® T standard linear carriage

Preset bearing clearance

Manual bearing alignment

With manual clamp (optional)

Buy standard linear carriage

With automatic clearance adjustment

drylin® T guide carriage with automatic adjustment of the bearing clearance

Automatic clearance adjustment

Different installation sizes

Easy installation

Buy linear carriage with automation

Why choose drylin® T rail guides?

Robust

One-to-one replacement easily

Connector and hole dimensions identical to conventional recirculating ball bearing systems
Property icon

Precise carriage guidance

from 0.02 - 0.15 mm
optional clearance adjustment:
Automatic adjustment
Manual adjustment
Property icon

Lubrication and maintenance-free

The fact that no lubrication is necessary means less maintenance and lower costs for you.

drylin® T clamps for linear rail guidance

Manual clamps for an easy positioning with plastic clamp element or with brass bottom clamps for different installation sizes of the drylin® T Series.  
  • Compact or heavy-duty design
  • Available for sizes 15mm-30mm
  • Holding force up to 500N
Buy drylin® T clamp element
drylin® T clamp element and manual clamp for linear rail guide

drylin® T miniature guide for small installation spaces

Linear rails with a compact design in 4 installation sizes

The dimensions of the miniature linear rails from the drylin® T product range are identical to most commercially available miniature recirculating ball bearing systems. The compact design makes the system of miniature guides especially suitable for small installation spaces. The simple and effective rail guide is tough and cost-effective.  
With the TWE-04, igus® provides a guide carriage with adjustable bearing clearance for miniature guides.
drylin® T low-profile guide rail
drylin® T miniature linear guides

The alternative rail guide

Identical connector and hole dimensions.

INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
Rollon: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN

To the drylin® T shop

Selected application examples

The drylin® T rail guides are identical in terms of design and dimensions with a large number of recirculating ball bearing systems. This makes a one-to-one replacement very easy. The robust rail guide additionally guarantees a long service life of up to 50,000km.

More information on drylin® T rail guides

drylin® configurator

Complete system configured in 5 steps

A customised drylin® T rail guide for your linear application in only 5 steps.
dryspin® test laboratory

Tested!

More than 500 experiments per year in the 250 m² large test laboratory.