TPE bus cable | FireWire, connector A: Molex socket B without lock, connector B: Molex socket B without lock, Molex

Udfasningsmodel
MAT9048626 product image
igus-icon-lupe
• FireWire 400 (IEEE 1394a)
• For energy chain applications
• TPE outer jacket
• Bend factor 12.5xd
• Pair shielding
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitMAT9048626
    2x(2x0,15)C+2x(0,34)C
    Firewire
    both-sided straight
    igus-icon-info

    Denne del er en udgået model.

    InfoInfoigus-icon-infoigus SE & Co. KG defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 10 m * igus SE & Co. KG was able to successfully implement customer applications with excess length. Test us!