Harnessed Profibus cables, PVC, connector A: Phoenix Contact SUB-D, 9-pin, pin, 45°, IP67, connector B: Phoenix Contact IN: M12 5-pin, pin straight, OUT: M12 5-pin socket straight

BUS9041060 product image
igus-icon-lupe

• Profibus

• For energy chain applications

• PVC outer jacket

• Bend factor 12.5xd

• Overall shield

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitBUS9041060
    (2x0,25)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.