Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

xiros® polymer ball transfer unit, higher loads

  • Ball Ø: 5, 15, 22, 30mm
  • Suitable for overhead installation and lateral guidance
  • Housing material: xirodur® B180
  • Ball material: POM + stainless steel (in housing)

Er du usikker på, om delen passer?

Product description
The xirodur® B180 polymer ball transfer units are ideal for transport tables were the lubrication-free transport of sensitive goods, for example occur Due to the use of stainless steel balls and an optimised housing interior, a three to five times higher load capacity is now possible. In addition, less abrasion and a longer service life.
 
  • Available in four installation sizes
  • Up to five times higher load capacity
  • Less abrasion
  • Longer service life
Typical areas of application: Conveyor technology
Tekniske data
Downloads

Konsultation

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h