Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

e-rib set | Strengthens corrugated tubes in CNC milling machines | Nominal width: 36 mm

  • A set consists of:
    • 8 - 16 e-ribs
  • Easy to retrofit
  • Increase in the service life of cables
  • Strength prevents unintentional sideways movement
Product description
The e-rib is for the reinforcement and stabilisation of corrugated tubes in highly dynamic applications. The e-rib is simply clipped onto the corrugated hose and fills the joints of the corrugated hose with the ribs and strengthens it so that it can only move in one direction.

e-rib - the reinforcement for hose systems:
  • Strength prevents unintentional sideways movement
  • Radius stop-dog to prevent buckling
  • Small installation space required
  • Easy to retrofit
  • The corrugated remains full closed and sealed

Other e-rib sizes can be found here ►To the product

Please note that the PMA hose as well as the connectors are not part of the e-rib set.
You can find the matching components here:

Typical industries and applications:
Fast, short and unsupported applications, standing and hanging applications, automotive industry, machine and plant engineering, pick & place applications, printers, handling systems, medical technology, SCARA robots

Why buy a complete set?
No need to spend a lot of time looking for a suitable energy chain series and the relevant accessories. We have put together the complete energy chain set.  All important components are carefully selected and coordinated with each other.
Tekniske data
Downloads