Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

OCR cable guide for height-adjustable desk | round | with magnetic assembly clips

  • Round cable guide
  • 1m = 50 chain links
  • Intermediate connection is possible at any point
  • Can be easily clipped onto the chain
  • Flexible fitting
  • Each chain link can be either a flexible or fixed version
  • Different colours upon request
  • reddot design award winner 2018
  • Accessories: Mouting bracket with integrated magnet under the ‘Matching products’ tab

Er du usikker på, om delen passer?

Product description
Routing cables at home or in the office is often a difficult task. Numerous cables of printers, monitors and other devices need to be organised. With the cable guide OCR  from igus, this is done in no time. The highlight of this e-chain® is that you can implement both movable and locked guides and also combine them if required: e-chains® links extended = flexible, compressed = locking. The mounting brackets can be used to glue the chain on, attach it with screws or secure it in different places with magnets. The intermediate bracket makes it possible to attach parts of the e-chain® to metal surfaces with metal clips.

Typical industries and applications
  • Office furniture
  • Furniture construction
  • IT systems
  • Wherever cables have to be routed neatly
Further information
Tekniske data
Tilbehør
Downloads