Harnessed CAT7 cables, TPE, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45

CAT9551002 product image
igus-icon-lupe
  • Ethernet/CAT6a
  • without inner jacket
  • For energy chain applications
  • TPE outer jacket
  • Bend factor 12.5xd
  • Pair and overall shielding
  • oil-resistant & flame-retardant
  • 10 million double strokes guaranteed

Guarantee up to 4 years

igus-icon-lieferzeitCAT9551002
(4x(2x0,15)C)C
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.