Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Smart solutions for industry 4.0 and IIoT

Antal produkter: 8

i.Sense CF.P - Smart system for monitoring the tensile force of the cable

  • The CF.P sensor measures the tensile forces on the cables
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire
  • The CF.P sensor identifies maintenance that has been carried out incorrectly on the cables
  • Data is stored on an SD card and can be read out for analysis
På forespørgsel
Til produktsiden
Nyt

EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
fra 413,31 EUR/Stk.
43 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
7 3 - 4 arbejdsdage
Til produktsiden

i.Sense CF.Q - Smart system for monitoring the cable quality

  • Avoid unplanned system downtime due to cable failures when using chainflex® cables outside the chainflex® guarantee conditions!
  • Detect mechanical stress of chainflex® cables under extreme operating conditions at an early stage.
  • Plan maintenance work cost-effectively in advance
På forespørgsel
Til produktsiden
Nyt

i.Sense EC.P - smart condition monitoring system for push/pull forces

 Simple machine data acquisition
► Detects blockages or misalignments 
 Prevents costly machine failures and downtime
 Direct connection to machine control

This smart plastics product for condition monitoring consists of the following components:
  • EC.P sensor unit (DMS force sensor)
  • Connecting cables
  • i.Sense evaluation module 
  • ComBox
fra 2.426,46 EUR/Stk.
Til produktsiden
Nyt

i.Sense EC.B - smart condition monitoring system for breakage detection on e-chains | For travels up to 35m

 Simple machine data acquisition
► Detects chain breaks and other movement errors immediately 
 Prevents expensive repair costs
 Direct connection to machine control

This smart plastics product for condition monitoring consists of the following components:
  • EC.B Sensor box incl. elasticity free polymer rope
  • Assembly elements and connecting cables
  • i.Sense evaluation module 
  • Potential-free connection to PLC
fra 2.872,99 EUR/Stk.
Til produktsiden
Nyt

smart plastics iSet - Intelligent system solution for retrofitting E4.1 energy chains | For inner widths up to 250mm | For chain lengths from 10m to 30m

This smart plastics complete retrofit kit consists of:

i.Sense - condition monitoring components: 
  • i.Sense EC.P for monitoring the push/pull forces 
  • i.Sense EC.B for breakage monitoring
  • i.Sense: module II for installation in the switch cabinet
  • Connecting cables

i.Cee - predictive maintenance Components: 
  • i.Cee: plus module II
  • i.Cee LIVE Dashboard on the local network
  • SMS module: for alerting without http connection 
  • Wear sensors
På forespørgsel
50 produkter, hvoraf klar til afsendelse:
50 3 uger
Til produktsiden

i.Cee:plus II - Smart communication module for networking with Industry 4.0

  • Numerous, modern connections for optimal sensor data management (IoT integration, 3rd party cloud solutions, etc.)
  • Increased connectivity for absolute transparency – 
    "anytime, anywhere, anyhow" (network connections: dashboard on local intranet, connection to PLC and system monitor, communication with local 3rd party software via  JSON/MQTT/REST/. CSV/. TXT, optional connection to cloud solutions)
På forespørgsel
Til produktsiden

smart plastics Accessories - Cable entry separator for EC.B

Is used in conjunction with the sensor unit IS.EC.B.SU.04.BETA (from 35 metres chain length).
Serves to safely guide the EC.B rope
På forespørgsel
3 produkter, hvoraf klar til afsendelse:
3 3 uger
Til produktsiden