Plain and linear bearings for yachts


Sun roof guide

Powered sun roof Corrosion-free low-profile guide system specifically for applications with very little installation space:

Window guide

Windows for boats Rail guides made of hard-anodised aluminium, robust and corrosion-free:

Seat

Seats in yachts Cylindrical, lubrication-free and maintenance-free plain bearing for high edge pressures:

Retractable steps

High helix thread in steps Maintenance-free lead screw technology with up to 30 per cent longer service life:

Ramp movement

Plastic bearings in ramps Particularly resistant to abrasion and wear, ideal for medium loads:

Anchor lockers and winches

Plastic bearings in anchor lockers and anchor winches Wear- and impact-resistant plain bearings, maximum service life under extreme conditions:

Further products for yachts

iglidur P

Sleeve bearing

  • Maintenance-free and cost-effective
  • Low total moisture absorption
  • High load capacity
drylin SLW

Stainless steel linear system

  • Plain bearing material can be selected
  • FDA compliant with iglidur A180 plain bearings
  • High temperature iglidur X bearings, works at up to +250°C
Slewing ring bearings

Slewing ring bearings

  • For horizontal rotary movements
  • Ready-to-install slewing rings for lubrication-free, dry operation
Shaft guide

Stainless steel shaft guides

  • Secured with circlips
  • Enclosed stainless steel adapter
  • Liner material: iglidur® J

DIY project with drylin telescopic rails

Extendable boat antenna

Boat interiors

Products for interior design

Whether sliding tables, bed pull-outs or mobile shower walls: compact, mobile units are needed in boat interiors to make perfect use of the limited space. We have the right bearing technology or energy supply system to ensure that reliable movement.

▶ Discover now

Linear guide box

With linear rails and carriages, various liners, a lead screw nut with lead screw and a gear with belt
Order now!

Go back to overview

To the introductory page with information on the advantages of our bearings and more success stories
Go to overview


Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h