Room linear robot

The robolink® modular robotic system allows you to automate manual work steps quickly and easily. Articulated arms in various lengths and sizes are available. The number of lubrication-free joints used ranges from two to six, and the robot can be equipped with various tools (e.g., grippers, suction cup, camera, etc.) as desired. robolink® robot components are characterised by their modularity. As a modular system, a robot arm can be configured as desired and therefore economically, and moreover it is also possible to obtain ready-to-use complete systems.  
 

Antal produkter: 8

Room linear robot | DLE-RG-0001 | Workspace 500 x 500 x 100mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 500 x 100 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.250,24 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm

Product information
  • Payload up to 10.0 kg
  • Working area 500 x 500 x 200 mm
  • Degrees of freedom: 3
  • X & Y axis speed up to 0.5 m/s
  • Z axis (spindle axis) speed max 20 mm/s
  • Repeatability ± 0.5 mm

Optionally available
fra 4.353,41 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0004 | Workspace 2000 x 2000 x 1000mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 2000 x 1000 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 7.299,14 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 10 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0012 | Workspace 800 x 800 x 500mm

Product information
  • Payload up to 5.0 kg
  • Working area 800 x 800 x 500 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 3.959,00 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0002 | Workspace 400 x 400 x 150mm

Product information
  • Payload up to 2.0 kg
  • Working area 400 x 400 x 150 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.131,74 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0003 | Workspace 800 x 800 x 500mm

Product information
  • Payload up to 5.0 kg
  • Working area 800 x 800 x 500 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 4.502,85 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Room gantry | DLE-RG-0004 | up to 1 m/s | Work space 2000 x 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 2000 x 1000 mm
  • Degrees of freedom: 3
  • Speed: up to 1.0 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 7.656,00 EUR/Stk.
Til produktsiden
Nyt

Room gantry | DLE-RG-0012 | up to 1 m/s | working area 1500 x 1500 x 750 mm

Product information
  • Payload up to 5.0 kg
  • Working area 1500 x 1500 x 750 mm
  • Degrees of freedom: 3
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h