chainflex® linking cable straight M12 x 1, CF.INI CF98

Udfasningsmodel
MAT90410300 product image
igus-icon-lupe
  • For heaviest duty applications and especially small radii up to 4 x d
  • TPE outer jacket
  • Coolant-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90410300
4 pin
M12 cable socket
M12 cable connector
2
CF98.INI-P4-M12-BG/M12-SG-2
igus-icon-info

Denne del er en udgået model.

InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.