Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

smart plastics iSet - Intelligent system solution for retrofitting E4.1 energy chains | For inner widths up to 250mm | For chain lengths from 10m to 30m

This smart plastics complete retrofit kit consists of:

i.Sense - condition monitoring components: 
  • i.Sense EC.P for monitoring the push/pull forces 
  • i.Sense EC.B for breakage monitoring
  • i.Sense: module II for installation in the switch cabinet
  • Connecting cables

i.Cee - predictive maintenance Components: 
  • i.Cee: plus module II
  • i.Cee LIVE Dashboard on the local network
  • SMS module: for alerting without http connection 
  • Wear sensors
Product description
Product Description
Application Parameters:
  • Sliding e-chain E4.28
  • Centre fixed
  • Inner width up to 250mm
  • Switch cabinet position on the moving end (MN) or fixed end (FP)
  • Motion profile recording via customer SPS / PLC

This smart plastics complete set for retrofitting does not include the initial product, the energy chain itself. Prices for sets with chainflex cable do not include copper surcharge.
Tekniske data
Downloads