igus-icon-lupe
igus-icon-lupe
1 fra 2
- Vibration dampening and connectable
- Coupling material: Aluminium
- TPU elastomeric centre
- Shore hardness 98 Sh A
- Temperature range -30°C to +100°C
igus-icon-lieferzeitCOU-AR-K-040-000-25-26-B-AAAB
25
4
The claw coupling is the connecting link between the drive pin of the axis and the
motor pin. The axis support is square and the motor mount is
round. Surrounded by the two mounts is the elastomer, which
is replaceable. Both radial and axial clearance are
compensated by this damping element.

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h