FDA- and EU-compliant products and materials for the food industry

Plain and linear bearings, spherical bearings, e-chains and more for food machines.

Frequently asked questions:

Which regulations do the materials of igus products comply with?
Not all of our products are suitable for use in hygiene-sensitive areas. On our material table we show the conformities of each of our materials.

Where can I find the certificates for the individual materials?
You can request evidence of conformity for individual materials at any time by e-mail or telephone. You can find the contact here.

I am looking for food-grade materials with definite material specifications. Where can I find an overview?
You can find an overview of materials for food contact and their central specifications here.

I already use an iglidur material, but it is not suitable for food. Which material do I have to switch to?
We have listed the FDA- and EU 10/2011-compliant counterparts to our non-food materials for you here.

Products with FDA and EU 10/2011 conformity

Plain bearings

Plain bearings in hygienic design
Discover all plain bearings in the shop

Linear bearings

drylin linear bearings
  • FDA- and EU 10/2011-compliant linear technology
  • Completely lubrication-free and maintenance-free operation
  • Also available in corrosion-free stainless steel
Discover linear bearings for hygiene-sensitive areas

Pillow block and spherical bearings

igubal in hygienic design
  • Pillow block and spherical bearing technology for food contact
  • Easily detectable
  • Up to 80% cost advantage over stainless steel
Discover spherical bearings for food contact

Ball bearing

xiros in hygienic design
  • Lubrication-free ball bearings for food contact
  • High resistance to temperature and chemicals
  • E.g. the FDA-compliant ball bearing xirodur A500
Discover all ball bearings in the shop

Conveyor rollers

xiros conveyor rollers
Discover all conveyor rollers in the shop

Knife edge rollers

Knife edge roller in hygienic design
Discover all knife edge rollers in the shop

Energy chains

Energy chain in hygienic design
View TH3 energy chain in the shop

Thread solutions

dryspin in hygienic design
  • Wide range of lead screw nuts and lead screws
  • Also suitable for the food and pharmaceutical industries
  • E.g. the FDA-compliant lead screw nut A180FLM
Discover all lead screw nuts in the shop

Bar stock, liner, filaments

Other products in hygienic design

products made of stainless steel

Stainless steel linear systems

Stainless steel linear axis
All linear axes in the shop

Stainless steel linear rails

drylin W linear rail and carriage made of stainless steel
  • Monoblock carriage made of VA stainless steel
  • Linear liners made from the FDA-/EU 10/2011-compliant material iglidur A160
  • For high running performances
Discover drylin W made of stainless steel

Pillow block and spherical bearings made of stainless steel

igubal stainless steel
  • Pillow block and spherical bearing technology for food contact
  • Easily detectable
  • Up to 80% cost advantage over stainless steel
Discover spherical bearings for food contact

Stainless steel ball bearings

PRT slewing ring bearings in stainless steel
  • Suitable for FDA- and ESD-compliant use
  • Especially for food and packaging applications
Discover stainless steel slewing ring bearings

Stainless steel conveyor roller

xiros conveyor roller made of stainless steel
Discover all conveyor rollers in the shop

Stainless steel lead screws

Stainless steel lead screws
  • Safe against corrosion and aggressive cleaning agents
  • Wide range of high helix, trapezoidal and metric lead screws
Discover stainless steel lead screws


Our materials and their conformities (FDA, EU 10/2011, 3-A, GB4806.1, Food Sanitation Act)


With a variety of materials for our plain bearings, bar stock, liners and 3D printing filaments, we also offer solutions specifically for the food and beverage industry.

Depending on the installation site and purpose of the component in the machine and also on the country, the requirements for the materials used differ significantly.
In addition to FDA specifications or the EU 10/2011 regulation, there is also the 3-A standard, which is specifically used in the production of dairy products. In addition, country-specific requirements must also be observed, such as GB4806.1 (China) or the Food Sanitation Act (Japan).

This raises the question: Which material actually conforms to which regulation?

Depending on the material, there can be big differences. While bearing materials such as A180 are compliant with the requirements of the FDA, the contents of the EU Regulation EU 10/2011 and the Food Sanitation Act, the all-rounder A500 can also be used for the highest standards. It also meets the requirements of the 3-A standard and GB4806.1.

In order to keep track of the range of standards for hygiene-sensitive applications, we have summarised the conformities of our materials for the food sector in this table.
Food standards - conformities of iglidur plain bearings/materials Materials for the food sector and their compliance with common standards/regulations.

Food-grade alternatives to iglidur materials

Food-compliant alternatives iglidur Are you already using iglidur plain bearings with the material specifications you want for your application, but which are not food-compliant?
We will show you the FDA- and EU 10/2011-compliant counterparts with similar specifications.

Specifications of food-compliant plain bearings

Specifications of food-compliant plain bearings Not every FDA- and EU 10/2011-compliant plain bearing is the same. Depending on the specific area of application in the food industry, different requirements are placed on the bearings. We will show you which bearings are particularly chemical-resistant or temperature-resistant.


Current design studies

Lead screw linear system in hygienic design

Design study drylin SHT

FDA-compliant adjustment

Find out more

Linear carriage in hygienic design

Design study drylin W

Bacteria and germs don't stand a chance

Find out more

Selected success stories

Bearing products and energy chains in hygiene-sensitive applications.

Filling system with special plain bearings Special plain bearings in the linear stroke in KHS filling systems.
Energy chain TH3 in slicer in the food industry Energy chain in hygienic design for slicers from Schindler & Wagner.
igubal in flap bearing of Atoma multi-head weigher Plain bearings in the ejection mechanism of Multipond multi-head weighing systems from Atoma GmbH.
Clamping star wheels from Krones with iglidur plain bearings iglidur roller, plain bearings and liners for clamping star wheels in Krones bottle fillers.
Knife edge roller in conveyor belt Knife edge rollers in the belt deflection of conveyor belts in Krones beverage machines.
TH3 energy chain in mushroom-harvesting system FDA-compliant energy chain in hygiene-sensitive mushroom-harvesting system
High-performance bearings for extreme temperature fluctuations in brewery plants FDA-compliant plain bearings for the mounting of jackknives in brewery systems
Lubrication-free and quiet knife edge rollers in conveyor system FDA-compliant knife edge rollers in conveyor system for meat products
More success stories in the food and packaging industry Discover more success stories in the packaging and food industry.

igus blogs: Topics for the food industry