Linear robots

Driven by a flat toothed belt drive, the igus® linear robots move absolutely lubrication-free and meet high hygienic standards. The linear robots are offered with motors, couplings and other accessories with cost-effective complete systems. We would also be happy to create the individually suitable solution for your application. Feel free to use our following two configuration options.

Antal produkter: 29

Room linear robot | DLE-RG-0001 | Workspace 500 x 500 x 100mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 500 x 100 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.250,24 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0014 | Workspace 500 x 500 x 200mm

Product information
  • Payload up to 10.0 kg
  • Working area 500 x 500 x 200 mm
  • Degrees of freedom: 3
  • X & Y axis speed up to 0.5 m/s
  • Z axis (spindle axis) speed max 20 mm/s
  • Repeatability ± 0.5 mm

Optionally available
fra 4.353,41 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0005 | Workspace 1000 x 500mm

Product information
  • Payload up to 15.0 kg
  • Working area 1000 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.982,46 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0001 | Workspace 300 x 300 mm

Product information
  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.539,39 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Individual linear robots with any stroke length

You can request an individual drylin® E linear robot created according to your application parameters here.
På forespørgsel
Til produktsiden

Room linear robot | DLE-RG-0004 | Workspace 2000 x 2000 x 1000mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 2000 x 1000 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 7.299,14 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 10 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0002 | Workspace 300 x 300 mm

Product information
  • Payload up to 8.0 kg
  • Working area 300 x 300 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.183,90 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Room linear robot | DLE-RG-0012 | Workspace 800 x 800 x 500mm

Product information
  • Payload up to 5.0 kg
  • Working area 800 x 800 x 500 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 3.959,00 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0009 | Workspace 1000 x 750mm

Product information
  • Payload up to 5.0 kg per Z-axis
  • Working area 1000 x 750 mm
  • Degrees of freedom: 2 + extra Z-stroke
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 6.734,87 EUR/Stk.
Til produktsiden

Room linear robot | DLE-RG-0002 | Workspace 400 x 400 x 150mm

Product information
  • Payload up to 2.0 kg
  • Working area 400 x 400 x 150 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 2.131,74 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Flat linear robot | DLE-FG-0003 | Workspace 500 x 500 mm

Product information
  • Payload up to 1.0 kg
  • Working space 500 x 500 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 1 mm

Optionally available
fra 1.065,28 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0013 | Workspace 2500 x 500 mm

Product information
  • Workspace 2500 x 750mm
  • Payload up to 5kg
  • Speed: up to 0.5 m/s
  • Repeatability ±0.5mm

Optionally available
fra 2.679,73 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
2 3 - 4 arbejdsdage
Til produktsiden
Nyt

Gantry robot education kit

Product description
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with all gantry robots
  • System can be expanded with additional components
På forespørgsel
Til produktsiden

Room linear robot | DLE-RG-0003 | Workspace 800 x 800 x 500mm

Product information
  • Payload up to 5.0 kg
  • Working area 800 x 800 x 500 mm
  • Degrees of freedom: 3
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 4.502,85 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Line robot | DLE-LG-0001 | Workspace 500 x 150 mm

Product information
  • Payload up to 2.5 kg
  • Working area 500 x 150 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.5 mm

Optionally available
fra 1.183,90 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 3 - 4 arbejdsdage
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h